Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-4.000-140TC-140TC
Part #:708226L
Catalog #:GR-TXMQ-4.000-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input/Output Flange: | 140-140 | Ratio: | 4 |
| Output HP: | 511 | Output Style: | Solid Output Shaft |
| Input RPM: | 1,750 | Output RPM: | 438 |
| Input Style: | C-Face Quill | Material Type: | Aluminum |
| Gearbox Style: | TXMQ | Series Code: | RM |
| Reduction: | Single | Reducer Style: | TXMQ |
| Series: | Aluminum Ratio Multipliers | Output Diameter (in): | 0.875 in |
| Product Type: | Ratio Multiplier | Product Line: | Ratio Multiplier |
| Service Factor: | 1 | Gear Type: | Helical |
| Input Diameter (in): | 0.875 in | Ratio Range: | 4:1 |
| Motor Frame Size: | 140TC | Housing Material: | Aluminum |
| Input HP @ 1750 RPM: | 3.63 | Overhung Load Rating (lb): | 455 lb |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 375 in/lbs |
General Specifications
| UPC: | 690310102633 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

