Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-5.000-140TC-140TC
Part #:708237L
Catalog #:GR-TXMQ-5.000-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Output HP: | 2.94 |
| Gearbox Style: | TXMQ | Output Style: | Solid Output Shaft |
| Reduction: | Single | Material Type: | Aluminum |
| Reducer Style: | TXMQ | Output RPM: | 350 |
| Input/Output Flange: | 140-140 | Ratio: | 5 |
| Series: | Aluminum Ratio Multipliers | Input RPM: | 1,750 |
| Series Code: | RM | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Product Type: | Ratio Multiplier | Gear Type: | Helical |
| Product Line: | Ratio Multiplier | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Housing Material: | Aluminum |
| Input HP @ 1750 RPM: | 3 | Output shaft: | Shaft |
| Overhung Load Rating (lb): | 455 lb | Output Torque Rating (in-lb): | 375 in/lbs |
General Specifications
| UPC: | 690310102664 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

