Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXM-5.000-140TC-140TC
Part #:708241L
Catalog #:GR-TXM-5.000-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Reduction: | Single |
| Input RPM: | 1,750 | Input/Output Flange: | 140-140 |
| Series: | Aluminum Ratio Multipliers | Ratio: | 5 |
| Output Style: | Solid Output Shaft | Series Code: | RM |
| Output HP: | 2.94 | Input Style: | C-Face Quill |
| Material Type: | Aluminum | Gearbox Style: | TXM |
| Reducer Style: | TXM | Product Line: | Ratio Multiplier |
| Product Type: | Ratio Multiplier | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 0.875 in | Gear Type: | Helical |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 375 in/lbs |
| Output shaft: | Shaft | Overhung Load Rating (lb): | 455 lb |
| Housing Material: | Aluminum | Input HP @ 1750 RPM: | 3 |
General Specifications
| Weight: | 10.50 LB |

