Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-7.182-140TC-140TC
Part #:708248L
Catalog #:GR-TXMQ-7.182-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | Solid Output Shaft | Ratio: | 7.182 |
| Input/Output Flange: | 140-140 | Output RPM: | 244 |
| Output HP: | 2.57 | Series Code: | RM |
| Input RPM: | 1,750 | Material Type: | Aluminum |
| Gearbox Style: | TXMQ | Input Style: | C-Face Quill |
| Reducer Style: | TXMQ | Series: | Aluminum Ratio Multipliers |
| Reduction: | Single | Gear Type: | Helical |
| Service Factor: | 1 | Product Type: | Ratio Multiplier |
| Ratio Range: | 7.5:1 | Product Line: | Ratio Multiplier |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Housing Material: | Aluminum |
| Input HP @ 1750 RPM: | 2.62 | Output Torque Rating (in-lb): | 375 in/lbs |
| Output shaft: | Shaft | Overhung Load Rating (lb): | 455 lb |
General Specifications
| UPC: | 690310152478 | Weight: | 10.50 LB |

