Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXMQ3-5.167-180-180
Part #:707081L
Catalog #:TXMQ3-5.167-180-180
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Cast Iron Ratio Multipliers | Output RPM: | 339 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Material Type: | Cast Iron | Output HP: | 9.87 |
| Reduction: | Single | Input/Output Flange: | 180-180 |
| Series Code: | RM | Ratio: | 5.167 |
| Reducer Style: | TXMQ3 | Mounting Style: | Block |
| Output Style: | Solid Output Shaft | Size: | 3 |
| Gearbox Style: | TXMQ3 | Nominal Motor HP Rating to HP @ 1750 RPM: | 10 |
| Service Factor: | 1 | Product Type: | Ratio Multiplier |
| Gear Type: | Helical | Ratio Range: | 5:1 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.125 in |
| Product Line: | Ratio Multiplier | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output shaft: | Shaft |
| Input HP @ 1750 RPM: | 10.07 | Overhung Load Rating (lb): | 900 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310101681 | Weight: | 45.00 LB |
| Packaged Length: | 14.69 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 10.81 IN |

