Grove Gear Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - STXMQ-2.929-56C-56C
Part #:707702L
Catalog #:STXMQ-2.929-56C-56C
KEY FEATURES
- Stainless steel ratio multipliers provide superior resistance to corrosion in critical and harsh environments.
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- 316 stainless steel housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C - 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 598 |
| Output HP: | 3.53 | Gear Type: | Helical |
| Output Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Product Line: | Ratio Multiplier | Output Style: | Solid Output Shaft |
| Exact Ratio: | 2.929 | Series: | Stainless Steel Ratio Multipliers |
| Service Factor: | 1 | Ratio Range: | 3:1 |
| Product Type: | Ratio Multiplier | Input Keyway: | 3/16 X 3/32 |
| Ratio: | 2.929 | Reduction: | Single |
| Material Type: | Stainless Steel | Input/Output Flange: | 56-56 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.64 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 384 in/lbs | Output shaft: | Shaft |
| Overhung Load Rating (lb): | 265 lb |
General Specifications
| UPC: | 690310102121 | Weight: | 22.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

