Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 107DSP108
Part #:PB9310
Catalog #:107DSP108
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Screw Diameter: | 6,9 | Product Type: | TorqTaper Plus (SMTP) |
| Key: | .188 x .188 x 2.88 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Reducer Size: | 107 | Drive Shaft Diameter: | 1.5 in |
| Series: | 107DSP | Distance between Shaft holes (in): | 3 in |
| Hole Diameter (in): | 0.5313 in | Housing Material: | Steel |
| Accessory Type: | Screw Conveyor Accessories | Shaft Projecting Length (in): | 6 in |
General Specifications
| UPC: | 662460491998 | Weight: | 11.32 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 5.60 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

