Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 203DSP200-3
Part #:PD9319
Catalog #:203DSP200-3
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | .250 x .250 x 3.88 | Product Type: | TorqTaper Plus (SMTP) |
| Screw Diameter: | 9-12 | Drive Shaft Diameter: | 2 in |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 | Reducer Size: | 203 |
| Hole Diameter (in): | 0.6563 in | Series: | 203DSP |
| Distance between Shaft holes (in): | 3 in | Housing Material: | Steel |
| Shaft Projecting Length (in): | 9 in | Accessory Type: | Screw Conveyor Accessories |
General Specifications
| UPC: | 662460492438 | Weight: | 25.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

