Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 215DSP300
Part #:PF9312
Catalog #:215DSP300
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus (SMTP) | Key: | .500 x .500 x 3.75 |
| Screw Diameter: | 12-20 | Reducer Size: | 215 |
| Drive Shaft Diameter: | 3 in | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Hole Diameter (in): | 0.7813 in | Series: | 215DSP |
| Distance between Shaft holes (in): | 3 in | Shaft Projecting Length (in): | 6.88 in |
| Housing Material: | Steel | Accessory Type: | Screw Conveyor Accessories |
General Specifications
| UPC: | 662460492735 | Weight: | 51.67 LB |
| Packaged Length: | 24.30 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

