Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 307DSP307SS
Part #:PG9315
Catalog #:307DSP307SS
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Screw Diameter: | 18-24 | Product Type: | TorqTaper Plus (SMTP) |
| Key: | .500 x .500 x 6.5 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Drive Shaft Diameter: | 3.4375 in | Reducer Size: | 307 |
| Series: | 307DSP | Hole Diameter (in): | 0.9063 in |
| Distance between Shaft holes (in): | 4 in | Accessory Type: | Screw Conveyor Accessories |
| Housing Material: | Stainless Steel | Shaft Projecting Length (in): | 9.13 in |
General Specifications
| UPC: | 662460502335 | Weight: | 97.00 LB |
| Packaged Length: | 26.88 IN | Packaged Width: | 6.62 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

