Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MB107-115
Part #:PB9205
Catalog #:MB107-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:5 | Reducer Size: | 107-115SMTP/SMFP |
| Overall Width (in): | 16.5 in | Overall Length (in): | 15.5 in |
| Mounting Style: | Top | Base to Bore Centerline (in): | 6.94 to 17.74 in |
| NEMA Frame: | 56T to 215T | Accessory Type: | Motor Base |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460490229 | Weight: | 26.97 LB |
| Packaged Length: | 17.90 IN | Packaged Width: | 24.60 IN |
| Packaged Height: | 4.10 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

