Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 107SCA-P
Part #:PB9300
Catalog #:107SCA-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | .188 x .188 x 2.88 | Screw Diameter: | 6-20 |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 | Reducer Size: | 107SMTP |
| Accessory Type: | Adapter Kit |
General Specifications
| UPC: | 662460491967 | Weight: | 22.81 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 8.60 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

