Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS115L
Part #:PC9200
Catalog #:MMS115L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/4 x 1/8 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:6 |
| Reducer Size: | 115SMTP/SMFP | Overall Width (in): | 16.5 in |
| Compatible Base Part Number: | MB107-115 | Mounting Style: | Top |
| Overall Length (in): | 15.5 in | Base to Bore Centerline (in): | 7.77 to 9.93 in |
| NEMA Frame: | 56T to 215T | Accessory Type: | Motor Mount Support - Low |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460490113 | Weight: | 12.95 LB |
| Packaged Length: | 14.30 IN | Packaged Width: | 30.40 IN |
| Packaged Height: | 4.40 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

