Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS115H
Part #:PC9201
Catalog #:MMS115H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/4 x 1/8 | Reducer Size: | 115SMTP/SMFP |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:22 | Overall Length (in): | 15.5 in |
| Mounting Style: | Top | Overall Width (in): | 16.5 in |
| Base to Bore Centerline (in): | 6.94 to 17.74 in | Compatible Base Part Number: | MB107-115 |
| NEMA Frame: | 56T to 215T | Housing Material: | Steel |
| Accessory Type: | Motor Mount Support - High |
General Specifications
| UPC: | 662460490120 | Weight: | 15.79 LB |
| Packaged Length: | 14.10 IN | Packaged Width: | 30.20 IN |
| Packaged Height: | 4.50 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

