Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 115SCA-P
Part #:PC9300
Catalog #:115SCA-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | .250 x .250 x 2.75 | Screw Diameter: | 6-20 |
| Reducer Size: | 115SMTP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Accessory Type: | Adapter Kit |
General Specifications
| UPC: | 662460492155 | Weight: | 22.48 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 8.80 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

