Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS203H
Part #:PD9200
Catalog #:MMS203H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/4 x 1/8 | Reducer Size: | 203SMTP/SMFP |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:7 | Compatible Base Part Number: | MB203-207 |
| Base to Bore Centerline (in): | 7 to 16.91 in | Mounting Style: | Top |
| Overall Length (in): | 20.25 in | Overall Width (in): | 20 in |
| NEMA Frame: | 56T to 286T | Housing Material: | Steel |
| Accessory Type: | Motor Mount Support - High |
General Specifications
| UPC: | 662460490137 | Weight: | 26.28 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 30.30 IN |
| Packaged Height: | 4.40 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

