Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS203L
Part #:PD9201
Catalog #:MMS203L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/4 x 1/8 | Reducer Size: | 203SMTP/SMFP |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:28 | Overall Length (in): | 20.25 in |
| Mounting Style: | Top | Overall Width (in): | 20 in |
| Base to Bore Centerline (in): | 7.94 to 10.41 in | Compatible Base Part Number: | MB203-207 |
| NEMA Frame: | 56T to 286T | Accessory Type: | Motor Mount Support - Low |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460490236 | Weight: | 21.86 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 30.30 IN |
| Packaged Height: | 14.10 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

