Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS207H
Part #:PE9200
Catalog #:MMS207H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 3/8 x 3/16 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:24 |
| Reducer Size: | 207SMTP/SMFP | Overall Length (in): | 20.25 in |
| Compatible Base Part Number: | MB203-207 | Mounting Style: | Top |
| Base to Bore Centerline (in): | 8.06 to 19.94 in | Overall Width (in): | 20 in |
| NEMA Frame: | 56T to 286T | Accessory Type: | Motor Mount Support - High |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460490151 | Weight: | 30.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

