Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMA207
Part #:PE9202
Catalog #:MMA207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:10 | Reducer Size: | 203-207SMTP/SMFP |
| Mounting Style: | Top | Overall Width (in): | 20 in |
| Base to Bore Centerline (in): | 8.06 to 19.94 in | Compatible Base Part Number: | MB203-207 |
| Overall Length (in): | 20.25 in | NEMA Frame: | 56T to 286T |
| Accessory Type: | Motor Mount Adapter | Housing Material: | Steel |
General Specifications
| UPC: | 662460490175 | Weight: | 50.75 LB |
| Packaged Length: | 21.30 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 3.80 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

