Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 207 TOP LOW MM KIT
Part #:PE9804
Catalog #:207 TOP LOW MM KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 207 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:14 |
| Base to Bore Centerline (in): | 10.44 in | Overall Length (in): | 20.25 in |
| Mounting Style: | Top | Overall Width (in): | 20 in |
| NEMA Frame: | 56T to 286T | Accessory Type: | Motor Mount Kit |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460576916 | Weight: | 126.00 LB |
| HTC: | 8483.90.5090 | Country of Origin: | United States of America |

