Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 215TAP-H
Part #:PF9105
Catalog #:215TAP-H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Size (in): | 0.4375 in | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Reducer Size: | 215SMTP/SMFP | Unit Size: | 215 |
| Accessory Type: | Torque Arm Kit (SMTP) |
General Specifications
| UPC: | 662460576572 | Weight: | 13.38 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 16.80 IN |
| Packaged Height: | 5.10 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

