Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 215 TOP HIGH MM KIT
Part #:PF9803
Catalog #:215 TOP HIGH MM KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:13 | Reducer Size: | 215 |
| Mounting Style: | Top | Overall Width (in): | 20 in |
| Base to Bore Centerline (in): | 11.43 to 11.75 in | Overall Length (in): | 20.25 in |
| NEMA Frame: | 143T to 365T | Accessory Type: | Motor Mount Kit |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460576923 | Weight: | 143.00 LB |
| HTC: | 8483.90.5090 | Country of Origin: | United States of America |

