Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 307TAP-H
Part #:PG9105
Catalog #:307TAP-H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 307SMTP/SMFP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Bolt Size (in): | 0.5 in | Unit Size: | 307 |
| Accessory Type: | Torque Arm Kit (SMTP) |
General Specifications
| UPC: | 662460576589 | Weight: | 34.69 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

