Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS307L
Part #:PG9201
Catalog #:MMS307L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/2 x 1/4 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:26 |
| Reducer Size: | 307SMTP/SMFP | Compatible Base Part Number: | MB215-307 |
| Mounting Style: | Top | Base to Bore Centerline (in): | 10.28 to 14-1/4 in |
| Overall Length (in): | 20 in | Overall Width (in): | 20 in |
| NEMA Frame: | 182T to 365T | Accessory Type: | Motor Mount Support - Low |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460502663 | Weight: | 29.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

