Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMA307
Part #:PG9202
Catalog #:MMA307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:3 | Reducer Size: | 215-307SMTP/SMFP |
| Overall Width (in): | 24 in | Mounting Style: | Top |
| Compatible Base Part Number: | MB215-307 | Base to Bore Centerline (in): | 11.43 to 21-3/4 in |
| Overall Length (in): | 20.25 in | NEMA Frame: | 182T to 365T |
| Accessory Type: | Motor Mount Adapter | Housing Material: | Steel |
General Specifications
| UPC: | 662460490359 | Weight: | 56.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 31.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

