Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 307SCA-P
Part #:PG9300
Catalog #:307SCA-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Screw Diameter: | 12-24 | Key: | .500 x .500 x 6.50 |
| Reducer Size: | 307SMTP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Accessory Type: | Adapter Kit |
General Specifications
| UPC: | 662460502403 | Weight: | 49.66 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.30 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

