Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS315H
Part #:PH9200
Catalog #:MMS315H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/2 x 1/4 | Reducer Size: | 315SMTP/SMFP |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:20 | Overall Width (in): | 20 in |
| Base to Bore Centerline (in): | 10-1/2 to 27.09 in | Mounting Style: | Top |
| Overall Length (in): | 23.5 in | Compatible Base Part Number: | MB315 |
| NEMA Frame: | 182T to 365T | Accessory Type: | Motor Mount Support - High |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460502687 | Weight: | 43.00 LB |
| Packaged Length: | 40.25 IN | Packaged Width: | 14.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

