Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS315L
Part #:PH9201
Catalog #:MMS315L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/2 x 1/4 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:27 |
| Reducer Size: | 315SMTP/SMFP | Overall Width (in): | 20 in |
| Mounting Style: | Top | Base to Bore Centerline (in): | 10-1/2 to 14.65 in |
| Compatible Base Part Number: | MB315 | Overall Length (in): | 23.5 in |
| NEMA Frame: | 182T to 365T | Housing Material: | Steel |
| Accessory Type: | Motor Mount Support - Low |
General Specifications
| UPC: | 662460502694 | Weight: | 31.00 LB |
| HTC: | 8503.00.9560 | Country of Origin: | United States of America |

