Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MB315
Part #:PH9205
Catalog #:MB315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 315SMTP/SMFP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:3 |
| Overall Width (in): | 20 in | Mounting Style: | Top |
| Overall Length (in): | 23.5 in | Base to Bore Centerline (in): | 10.50 to 27.09 in |
| NEMA Frame: | 182T to 365T | Accessory Type: | Motor Base |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460502717 | Weight: | 70.00 LB |
| Packaged Length: | 27.00 IN | Packaged Width: | 31.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

