Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 415TAP-HB
Part #:PK9108
Catalog #:415TAP-HB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 15:1, 25:1 | Reducer Size: | 415SMTPB |
| Bolt Size (in): | 0.75 in | Unit Size: | 415 |
| Accessory Type: | Torque Arm Kit (SMTP) |
General Specifications
| UPC: | 662460584775 | Weight: | 71.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

