Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MB407-415
Part #:PK9205
Catalog #:MB407-415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 | Reducer Size: | 407-415SMTPB |
| Base to Bore Centerline (in): | 14.59 to 18.53 in | Mounting Style: | Top |
| Overall Width (in): | 32.5 in | Overall Length (in): | 27 in |
| NEMA Frame: | 213T to 447T | Housing Material: | Steel |
| Accessory Type: | Motor Base |
General Specifications
| UPC: | 662460583532 | Weight: | 158.00 LB |
| Packaged Length: | 27.00 IN | Packaged Width: | 32.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

