Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 415 TOP HIGH MM KIT
Part #:PK9803
Catalog #:415 TOP HIGH MM KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:12 | Reducer Size: | 415SMTPB |
| Overall Length (in): | 27 in | Base to Bore Centerline (in): | 13.34 to 18.53 in |
| Overall Width (in): | 32.5 in | Mounting Style: | Top |
| NEMA Frame: | 213T to 447T | Housing Material: | Steel |
| Accessory Type: | Motor Mount Kit |
General Specifications
| UPC: | 662460583853 | Weight: | 332.00 LB |
| HTC: | 8483.90.5090 | Country of Origin: | United States of America |

