Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS507H
Part #:PL9200
Catalog #:MMS507H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 5/8 x 5/16 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:21 |
| Reducer Size: | 507SMTPB | Base to Bore Centerline (in): | 15.08 to 20.97 in |
| Compatible Base Part Number: | MB507-608 | Mounting Style: | Top |
| Overall Length (in): | 30 in | Overall Width (in): | 20 in |
| NEMA Frame: | 254T to 447T | Housing Material: | Steel |
| Accessory Type: | Motor Mount Support - High |
General Specifications
| UPC: | 662460583549 | Weight: | 95.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 35.37 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

