Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 608TBP515B
Part #:PM9021
Catalog #:608TBP515B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft keyseat: | 1 1/2 x 3/4 x 11 | Reducer Size: | 608 |
| Includes: | Bushing, Key, Capscrews, stablizer ring | Overall Length (in): | 11 in |
| Accessory Type: | TorgTaper Plus Bushing Kit | Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662460585017 | Weight: | 72.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 12.50 IN |

