Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MB507-608
Part #:PM9205
Catalog #:MB507-608
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 507-608SMTPB | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:4 |
| Base to Bore Centerline (in): | 15.08 to 20.97 in | Overall Length (in): | 30 in |
| Mounting Style: | Top | Overall Width (in): | 20 in |
| NEMA Frame: | 254T to 447T | Housing Material: | Steel |
| Accessory Type: | Motor Base |
General Specifications
| UPC: | 662460583594 | Weight: | 173.00 LB |
| Packaged Length: | 30.00 IN | Packaged Width: | 33.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

