Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 107-800SMTP VBK
Part #:XP9004
Catalog #:107-800SMTP VBK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 107-315SMTP/SMFP, 407-608SMTPB, 800SMTP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Unit Size: | 107,115,203,207,215,307,315,407,415,507,608,800 | Accessory Type: | Vertical Breather Kit |
General Specifications
| UPC: | 662460518848 | Weight: | 0.58 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

