Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD1 1/1 A,B SP
Part #:0220-00201
Catalog #:AD1 1/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.375 in | Input Diameter (in): | 0.3745 in |
| Style: | A,B | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Maximum Input HP: | 0.913 @ 1750 RPM |
| Product Type: | Right Angle | Series Code: | AD1 |
| Product Line: | Bevel Gear Drives | Ratio: | 1:1 |
| Output RPM: | 1750 | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Dimensions: | (L)3.015 x (H)1.255 x (W)1.78125 |
| Housing Length (in): | 3.015 in | Housing Height (in): | 1.255 in |
| Housing Width (in): | 1.78125 in | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 32.9 in/lbs | Gear Drive Size: | AD1 |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798003924 | Weight: | 1.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

