Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD1 2/1 A,B SP
Part #:0220-00203
Catalog #:AD1 2/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2:1 | Series Code: | AD1 |
| Product Line: | Bevel Gear Drives | Style: | A,B |
| Gear Type: | Spiral Bevel | Maximum Input HP: | 0.262 @ 1750 RPM |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 0.375 in | Output RPM: | 875 |
| Input Diameter (in): | 0.3745 in | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Dimensions: | (L)3.015 x (H)1.255 x (W)1.78125 |
| Housing Length (in): | 3.015 in | Housing Width (in): | 1.78125 in |
| Housing Height (in): | 1.255 in | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs | Output Torque Rating (in-lb): | 18.9 in/lbs |
| Gear Drive Size: | AD1 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798003931 | Weight: | 1.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

