Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD2 2/1 C,F SP
Part #:0220-00309
Catalog #:AD2 2/1 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Product Line: | Bevel Gear Drives |
| Style: | C,F | Product Type: | Right Angle |
| Output RPM: | 875 | Maximum Input HP: | 1.07 @ 1750 RPM |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Input Diameter (in): | 0.6245 in | Ratio: | 2:1 |
| Series Code: | AD2 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Dimensions: | (L)4.44 x (H)2.005 x (W)3.40625 |
| Housing Width (in): | 3.40625 in | Reduction: | Single |
| Housing Height (in): | 2.005 in | Housing Length (in): | 4.44 in |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Gear Drive Size: | AD2 | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 77.2 in/lbs |
General Specifications
| UPC: | 662798004037 | Weight: | 42.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

