Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD3 1/1 D,E SP
Part #:0220-00401
Catalog #:AD3 1/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | D,E | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Output RPM: | 1750 | Ratio: | 1:1 |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 5.27 @ 1750 RPM |
| Series Code: | AD3 | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Width (in): | 6 in |
| Reduction: | Single | Housing Dimensions: | (L)6.86 x (H)3.005 x (W)6 |
| Housing Height (in): | 3.005 in | Housing Length (in): | 6.86 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Output Torque Rating (in-lb): | 189.7 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Gear Drive Size: | AD3 |
General Specifications
| UPC: | 662798004044 | Weight: | 9.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

