Hub City Bevel Gear Drives Aluminum Bevel Reducer - AD3 2/1 D,E SP
Part #:0220-00408
Catalog #:AD3 2/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Product Line: | Bevel Gear Drives | Style: | D,E |
| Ratio: | 2:1 | Gear Type: | Spiral Bevel |
| Output RPM: | 875 | Maximum Input HP: | 1.96 @ 1750 RPM |
| Output Diameter (in): | 0.750 in | Series Code: | AD3 |
| Product Type: | Right Angle | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Length (in): | 6.86 in |
| Housing Height (in): | 3.005 in | Housing Width (in): | 6 in |
| Reduction: | Single | Housing Dimensions: | (L)6.86 x (H)3.005 x (W)6 |
| Output Shaft Direction: | L or R | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Gear Drive Size: | AD3 | Output Torque Rating (in-lb): | 141 in/lbs |
General Specifications
| UPC: | 662798004099 | Weight: | 8.60 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

