Hub City Bevel Gear Drives Bevel Reducer - 165 KIT, MTG BRACKET
Part #:0229-00008
Catalog #:165 KIT, MTG BRACKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | For Use With Reducer(s) Size: | 150, 165, 175 |
| Reduction: | Single | Bolt Center-to-Center Width (in): | 5.625 in |
| Overall Width (in): | 6.5 in | Mounting Type: | Top or Bottom |
| Overall Height (in): | 0.938 in | Overall Length (in): | 6.5 in |
| Bolt Center-to-Center Length (in): | 5.625 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3 in | Accessory Type: | Mounting Base |
General Specifications
| UPC: | 662798216331 | Weight: | 1.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

