Hub City Bevel Gear Drives Bevel Reducer - 1000 KIT, MTG BASE HCI
Part #:0229-00013
Catalog #:1000 KIT, MTG BASE HCI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | 1000, 1010, 1050 | Material Type: | Cast Iron |
| Reduction: | Single | Overall Width (in): | 13 in |
| Overall Height (in): | 1.375 in | Mounting Type: | Top or Bottom |
| Bolt Center-to-Center Width (in): | 11.5 in | Overall Length (in): | 13 in |
| Bolt Center-to-Center Length (in): | 11.5 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 6.125 in | Accessory Type: | Mounting Base |
General Specifications
| UPC: | 662798216386 | Weight: | 40.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 4.00 IN |

