Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M2 1.5/1 C,F ST
Part #:0220-00113
Catalog #:M2 1.5/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | M2 | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Product Type: | Right Angle |
| Style: | C,F | Maximum Input HP: | 1.57 @ 1750 RPM |
| Output Diameter (in): | 0.625 in | Input HP: | 1.57 |
| Gear Type: | Straight Bevel | Output RPM: | 1166.7 |
| Input Diameter (in): | 0.625 in | Ratio: | 1.50:1 |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Height (in): | 3.1875 in | Housing Dimensions: | (L)4.796875 x (H)3.1875 x (W)4.131 |
| Housing Width (in): | 4.131 in | Housing Length (in): | 4.796875 in |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Gear Drive Size: | M2 |
| Output Torque Rating (in-lb): | 84 in/lbs |
General Specifications
| UPC: | 662798003863 | Weight: | 9.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

