Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 2/1 A,B ST
Part #:0220-00818
Catalog #:150 2/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 in | Series Code: | 150 |
| Ratio: | 2:1 | Service Factor: | 1 |
| Maximum Input HP: | 6.25 @ 1750 RPM | Style: | A,B |
| Input HP: | 6.25 | Output RPM: | 875 |
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Height (in): | 4.125 in | Housing Width (in): | 6.1875 in |
| Reduction: | Single | Housing Length (in): | 6.28125 in |
| Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 442 in/lbs |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Gear Drive Size: | 150 |
General Specifications
| UPC: | 662798004464 | Weight: | 22.20 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

