Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1/2 D,E ST
Part #:0220-00833
Catalog #:150 1/2 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 2300 | Series Code: | 150 |
| Input Diameter (in): | 1.000 in | Maximum Input HP: | 7.2 @ 1150 RPM |
| Input HP: | 7.2 | Product Type: | Right Angle |
| Gear Type: | Straight Bevel | Service Factor: | 1 |
| Ratio: | 1:2 | Product Line: | Bevel Gear Drives |
| Style: | D,E | Output Diameter (in): | 1.000 in |
| Ratio Range: | 1:2 | Input Style: | Shaft |
| Housing Width (in): | 6.1875 in | Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 |
| Reduction: | Single | Housing Length (in): | 6.28125 in |
| Housing Height (in): | 4.125 in | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Gear Drive Size: | 150 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 195 in/lbs |
General Specifications
| UPC: | 662798004556 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

