Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 2/1 GG ST
Part #:0220-00844
Catalog #:150 2/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 875 |
| Series Code: | 150 | Input Diameter (in): | 1.000 in |
| Ratio: | 2:1 | Input HP: | 6.25 |
| Gear Type: | Straight Bevel | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Maximum Input HP: | 6.25 @ 1750 RPM |
| Output Diameter (in): | 1.000 in | Style: | GG |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Length (in): | 6.28125 in | Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 |
| Reduction: | Single | Housing Height (in): | 4.125 in |
| Housing Width (in): | 6.1875 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Gear Drive Size: | 150 |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 442 in/lbs |
General Specifications
| UPC: | 662798004655 | Weight: | 28.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

