Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1/1.5 C,F ST
Part #:0220-00847
Catalog #:150 1/1.5 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:1.50 | Product Type: | Right Angle |
| Maximum Input HP: | 8.2 @ 1150 RPM | Product Line: | Bevel Gear Drives |
| Style: | C,F | Gear Type: | Straight Bevel |
| Output Diameter (in): | 1.000 in | Input HP: | 8.2 |
| Series Code: | 150 | Service Factor: | 1 |
| Input Diameter (in): | 1.000 in | Output RPM: | 1725 |
| Input Style: | Shaft | Ratio Range: | 1:1.5 |
| Housing Height (in): | 4.125 in | Housing Length (in): | 6.28125 in |
| Housing Width (in): | 6.1875 in | Reduction: | Single |
| Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Gear Drive Size: | 150 |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Output Torque Rating (in-lb): | 299 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798004686 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

