Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1.5/1 A,B ST
Part #:0220-00918
Catalog #:165 1.5/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 in | Maximum Input HP: | 9.2 @ 1750 RPM |
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.000 in |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Ratio: | 1.50:1 | Style: | A,B |
| Series Code: | 165 | Input HP: | 9.2 |
| Output RPM: | 1166.7 | Service Factor: | 1 |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Reduction: | Single |
| Housing Height (in): | 4.125 in | Housing Width (in): | 6.1875 in |
| Housing Length (in): | 7.6875 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Gear Drive Size: | 165 |
| Output Torque Rating (in-lb): | 500 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798004969 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

