Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 2/1 G ST
Part #:0220-00926
Catalog #:165 2/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2:1 | Product Type: | Right Angle |
| Input HP: | 6.25 | Style: | G |
| Service Factor: | 1 | Series Code: | 165 |
| Maximum Input HP: | 6.25 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Output Diameter (in): | 1.000 in | Gear Type: | Straight Bevel |
| Input Diameter (in): | 1.000 in | Output RPM: | 875 |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Housing Length (in): | 7.6875 in |
| Housing Height (in): | 4.125 in | Housing Width (in): | 6.1875 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Gear Drive Size: | 165 |
| Output Torque Rating (in-lb): | 442 in/lbs |
General Specifications
| UPC: | 662798005010 | Weight: | 31.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

